Product details

Gross weight 1.745 Kilogram
Net weight 1.7 Kilogram
Volume 1.472 Liter
EAN 5710104042435

 

Approval standard ISO 7/1
Connection size Rp 2
Connection types Internal thread
Description FVR-D strainer DN50 Rp2
Diameter [mm] 50 mm
In scope of WEEE and contain batteries No
Kvs values [m³/h] 36 m³/h
Material DZR brass CuZn36Pb2As
Media temperature [°C] [Max] 130 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Mesh size [mm] 0.5 mm
Number of meshes [n/cm²] 50
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 25 bar
Product group Auxiliary Products
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 5022516a-2a85-4d12-8da0-b33e64f9a0c8
SCIP dossier product name 065B8246
Strainer type With draining ball valve
Type FVR-D

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality