Drain ball valve FVF-B brass body, DN 65-300

065B7801

Ball Valve DN15 and reduction unit

Product details

Gross weight 0.328 Kilogram
Net weight 0.226 Kilogram
EAN 5702421555576

 

Body material DZR brass CuZn36Pb2AS
Contain batteries No
Description Ball Valve DN15 and reduction unit
For valve size DN 65-300
Label product Yes
Media temperature [°C] [Max] 130 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Permissible media District heating/cooling circulation water
Product group Accessories - Auxiliary Products
REACH Candidate List substances No
Type Drain ball valve FVF-B brass body

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality