Solenoid valve, NEV, Industrial pack

061N2016

Body material: Brass, Kv value [m³/h]: 1.28

Product details

Gross weight 0.167 Kilogram
Net weight 0.159 Kilogram
Volume 0.53 Liter
EAN 5702428269575

 

Ambient temperature range [°C] [max] 40 °C
Ambient temperature range [°C] [min] -20 °C
Ambient temperature range [°F] [max] 104 °F
Ambient temperature range [°F] [min] -4 °F
Approval CE
UKCA
Body material Brass
Burst pressure [bar] 132 bar
Burst pressure [psig] 1914 psig
CE evaluated Yes
China RoHS compliance Out of scope
Coil No
Coil mount, recom. torque [Nm] [max] 1.96 nm
Coil mount, recom. torque [Nm] [min] 1.47 nm
Connection type Solder
Contain batteries No
Cv value [gal/min] 1.5 gal/min
Design config. Style 90° angle
EU RoHS compliance Out of scope
Inlet size [in] 3/8 in
Inlet size [mm] 9.52 mm
Kv value [m³/h] 1.28 m³/h
Max. Working Pressure [bar] 33 bar
Max. Working Pressure [psig] 479 psig
MaxOPD [bar] 20.6 bar
MaxOPD [psig] 299 psig
Medium temperature range [°C] [max] 120 °C
Medium temperature range [°C] [min] -30 °C
Medium temperature range [°F] [max] 248 °F
Medium temperature range [°F] [min] -22 °F
MinODP [bar] 0.1 bar
MinODP [psi] 1.45 psi
Outlet connection type Solder
Outlet size [in] 3/8 in
Outlet size [mm] 9.52 mm
Packing format Industrial pack
Port size [mm] 7.8 mm
Product accessories No
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 80 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22
R404A
R407C
SCIP dossier no. 69373b8b-09ff-4773-885b-0c2750a14e77
SCIP dossier product name Solenoid valve body
Serviceable No
Type NEV
Type designation NEV-803DXF
UK RoHS compliance Out of scope
Valve operation NC: Rev. flow
NO: Norm. flow

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality