Fan speed controller, XGE-EC
061H3146
Factory setting [bar]: 19.00, P band max. [bar]: 6.0, Regulation range [bar] Pe [min]: 10.00, Regulation range [bar] Pe [max]: 25.00, Type designation: XGE-4SI-E
Factory setting [bar]: 19.00, P band max. [bar]: 6.0, Regulation range [bar] Pe [min]: 10.00, Regulation range [bar] Pe [max]: 25.00, Type designation: XGE-4SI-E
Gross weight | 0.225 Kg |
Net weight | 0.19 Kg |
Volume | 0.735 Liter |
EAN | 5702428531597 |
Gross weight | 0.225 Kg |
Net weight | 0.19 Kg |
Volume | 0.735 Liter |
EAN | 5702428531597 |
Ambient temperature range [°C] [max] | 55 °C |
Ambient temperature range [°C] [min] | -20 °C |
Ambient temperature range [°F] [max] | 131 °F |
Ambient temperature range [°F] [min] | -4 °F |
Approval |
CE UKCA |
China RoHS compliance | Out of scope |
Enclosure rating IP | IP65 |
EU RoHS compliance | Out of scope |
Factory setting [bar] | 19 bar |
Factory setting [psig] | 276 psig |
Housing | Closed |
Identical product | 061H3246 |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 47 bar |
Max. Working Pressure [psig] | 681 psig |
P band max. [bar] | 6 bar |
P band max. [psi] | 87 psi |
Packing format | Industrial pack |
Pressure connection notes | with Schrader |
Pressure inlet conn. size [in] | 1/4 |
Pressure inlet conn. std. | DIN 8906 |
Pressure inlet conn. type | Flare |
Pressure inlet Internal/Extern | Internal |
Product accessories | No |
Product group | Electronic controllers |
Product Name Description | Fan speed controller |
Quantity per packing format | 60 pc |
Refrigerants |
R134a R22 R404A R407C R407F R407H R448A R449A R449B R450A R452A R513A |
Regulation range [bar] Pe [max] | 25 bar |
Regulation range [bar] Pe [min] | 10 bar |
Regulation range [MPa] Pe [max] | 2.5 MPa |
Regulation range [MPa] Pe [min] | 1 MPa |
Regulation range [psig] Pe [max] | 362 psig |
Regulation range [psig] Pe [min] | 145 psig |
Serviceable | No |
Supply voltage [V] DC | 10 V |
Supply voltage [V] DC | 10 V |
Type | XGE-EC |
Type designation | XGE-4SI-E |
UK RoHS compliance | Out of scope |
Ambient temperature range [°C] [max] | 55 °C |
Ambient temperature range [°C] [min] | -20 °C |
Ambient temperature range [°F] [max] | 131 °F |
Ambient temperature range [°F] [min] | -4 °F |
Approval |
CE UKCA |
China RoHS compliance | Out of scope |
Enclosure rating IP | IP65 |
EU RoHS compliance | Out of scope |
Factory setting [bar] | 19 bar |
Factory setting [psig] | 276 psig |
Housing | Closed |
Identical product | 061H3246 |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 47 bar |
Max. Working Pressure [psig] | 681 psig |
P band max. [bar] | 6 bar |
P band max. [psi] | 87 psi |
Packing format | Industrial pack |
Pressure connection notes | with Schrader |
Pressure inlet conn. size [in] | 1/4 |
Pressure inlet conn. std. | DIN 8906 |
Pressure inlet conn. type | Flare |
Pressure inlet Internal/Extern | Internal |
Product accessories | No |
Product group | Electronic controllers |
Product Name Description | Fan speed controller |
Quantity per packing format | 60 pc |
Refrigerants |
R134a R22 R404A R407C R407F R407H R448A R449A R449B R450A R452A R513A |
Regulation range [bar] Pe [max] | 25 bar |
Regulation range [bar] Pe [min] | 10 bar |
Regulation range [MPa] Pe [max] | 2.5 MPa |
Regulation range [MPa] Pe [min] | 1 MPa |
Regulation range [psig] Pe [max] | 362 psig |
Regulation range [psig] Pe [min] | 145 psig |
Serviceable | No |
Supply voltage [V] DC | 10 V |
Supply voltage [V] DC | 10 V |
Type | XGE-EC |
Type designation | XGE-4SI-E |
UK RoHS compliance | Out of scope |