Switches accessories, Transition Nipple
060-333266
Transition Nipple, Packing format: Multi pack, Quantity per packing format: 20
Transition Nipple, Packing format: Multi pack, Quantity per packing format: 20
Gross weight | 0.062 Kilogram |
Net weight | 0.041 Kilogram |
Volume | 0.019 Liter |
EAN | 5702423155910 |
Gross weight | 0.062 Kilogram |
Net weight | 0.041 Kilogram |
Volume | 0.019 Liter |
EAN | 5702423155910 |
Connection notes | Bi flow |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included | 1x washer Cu |
Pressure inlet conn. size [in] | 1/4 |
Pressure inlet conn. std. | ISO 228-1 |
Pressure inlet conn. type | G |
Pressure inlet Internal/Extern | External |
Pressure outlet conn. size[in] | 3/8 |
Pressure outlet conn. standard | ISO 228-1 |
Pressure outlet conn. type | G |
Pressure outlet Internal/Exter | External |
Product group | Switches accessories |
Product Name Description | Nipple |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Nipple |
Used for product |
CAS KP KPS MBC MP RT |
Connection notes | Bi flow |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included | 1x washer Cu |
Pressure inlet conn. size [in] | 1/4 |
Pressure inlet conn. std. | ISO 228-1 |
Pressure inlet conn. type | G |
Pressure inlet Internal/Extern | External |
Pressure outlet conn. size[in] | 3/8 |
Pressure outlet conn. standard | ISO 228-1 |
Pressure outlet conn. type | G |
Pressure outlet Internal/Exter | External |
Product group | Switches accessories |
Product Name Description | Nipple |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Nipple |
Used for product |
CAS KP KPS MBC MP RT |