Switches accessories, Bracket Angle
060-105366
Bracket Angle, Packing format: Multi pack, Quantity per packing format: 10
Bracket Angle, Packing format: Multi pack, Quantity per packing format: 10
Gross weight | 0.18 Kilogram |
Net weight | 0.174 Kilogram |
Volume | 0.099 Liter |
EAN | 5702428017589 |
Gross weight | 0.18 Kilogram |
Net weight | 0.174 Kilogram |
Volume | 0.099 Liter |
EAN | 5702428017589 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included | 4x screw 10-32 UNF |
Product group | Switches accessories |
Product Name Description | Mounting bracket |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Mounting bracket |
Used for product |
KP MP |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included | 4x screw 10-32 UNF |
Product group | Switches accessories |
Product Name Description | Mounting bracket |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Mounting bracket |
Used for product |
KP MP |