Switches accessories, Welding Nipple
060-005766
Welding Nipple, Packing format: Multi pack, Quantity per packing format: 10
Welding Nipple, Packing format: Multi pack, Quantity per packing format: 10
Gross weight | 0.032 Kg |
Net weight | 0.028 Kg |
Volume | 0.061 Liter |
EAN | 5702428017329 |
Gross weight | 0.032 Kg |
Net weight | 0.028 Kg |
Volume | 0.061 Liter |
EAN | 5702428017329 |
Connection notes | Tube Ø6 x 150 external |
Further information | Ø6x150 external |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included | 1x washer Al. |
Pressure inlet conn. size [mm] | 10 x 0.75 |
Pressure inlet conn. type | M |
Pressure inlet Internal/Extern | Internal |
Product group | Switches accessories |
Product Name Description | Welding nipple |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Welding nipple |
Used for product | KP |
Connection notes | Tube Ø6 x 150 external |
Further information | Ø6x150 external |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included | 1x washer Al. |
Pressure inlet conn. size [mm] | 10 x 0.75 |
Pressure inlet conn. type | M |
Pressure inlet Internal/Extern | Internal |
Product group | Switches accessories |
Product Name Description | Welding nipple |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Welding nipple |
Used for product | KP |