Ignition Units, EBI4, Secondary peak voltage [kV]: 15, Supply voltage [V] AC: 187 - 255, 60 VA, Housing: Standard

052F4064

EBI4 SERVICE KIT

Product details

Gross weight 0.298 Kilogram
Net weight 0.283 Kilogram
Volume 0.408 Liter
EAN 5702425082801

 

Ambient temperature [°C] [max] 60 °C
Ambient temperature [°C] [min] -10 °C
Approval CE
UKCA
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Description EBI4 SERVICE KIT
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
7(c)-I
Grade of enclosure primary IP40
Housing Standard
Main fuse [A] [Min] 10 A
Packing format Single pack
Power consumption [VA] 60 VA
Primary current [A] 0.25 A
Primary frequency [Hz] 50/60
Product group Ignition Units
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 27c02f0b-4bf3-4159-b23b-0589ec23470c
SCIP dossier product name Ignition unit EBI4 1P
Secondary connection, short circuit current [mA] 40 mA
Secondary peak voltage [kV] 15
Storage temperature [°C] [Max] 85 °C
Storage temperature [°C] [Min] -25 °C
Supply voltage [V] AC 230 V
Supply voltage [V] AC [max] 255 V
Supply voltage [V] AC [min] 187 V
Type EBI4
UK RoHS compliance Yes with exemptions
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality