Solenoid valve, EV220W, Function: NO, G, 3/4, 7 m³/h, EPDM

042U413432

Media recommendations: Water & Brine, Approval: CE; UKCA; WRAS, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 0.961 Kilogram
Net weight 0.773 Kilogram
Volume 0.88 Liter
EAN 5702428523387

 

Actuator W
Actuator size 9 mm clip-on W
Actuator size [in] 0.35 in
Actuator system [mm] 9 mm
Ambient temperature max. [°C] 50 °C
Ambient temperature max. [°F] 122 °F
Application Open
Approval CE
UKCA
WRAS
Body material Brass
CE evaluated Yes
China RoHS compliance Out of scope
Coil option Clip-on
Coil type AS
Connection Internal/External Internal
Connection material Brass
Connection size [in] 3/4
Connection standard ISO 228-1
Connection type G
Contain batteries No
Cv value [gal/min] 8.1 gal/min
Differential pressure [bar] [max] 10 bar
Differential pressure [bar] [min] 0.3 bar
Differential pressure [psi] [max] 145 psi
Differential pressure [psi] [min] 4.35 psi
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical connection Spade DIN 43650-A
Enclosure rating IP IP65
Est. time to close, water [ms] 500 ms
Est. time to open, water [ms] 200 ms
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Frequency [Hz] 50/60 Hz
Function NO
In scope of WEEE Yes
Kv value [m³/h] 7 m³/h
Max. test pressure [bar] 15 bar
Max. test pressure [psig] 217.5 psig
Max. Working Pressure [bar] 10 bar
Max. Working Pressure [psig] 145 psig
Max. Working Pressure note WRAS - medium temp. max 50° C
Media recommendations Water & Brine
Medium temperature range [°C] [max] 100 °C
Medium temperature range [°C] [min] -30 °C
Medium temperature range [°F] [max] 212 °F
Medium temperature range [°F] [min] -22 °F
Number of ways 2/2
Operation Servo-operated (diaphragm)
Orifice size [mm] 18 mm
Orifice size fraction [in] 3/4 in
Packing format Multi pack
Power consumption [W] 50Hz 8 W
Power consumption [W] 60Hz 7 W
Product accessories Solenoid coil accessories
Solenoid valve accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 251bcd5a-3b75-4c2a-9b66-d0bbba166a77
Seal Material EPDM
Serviceable No
Specification key EV220W 18B G 12E NO000 AS230CS
Supply voltage 50Hz Max [V] 230 V
Supply voltage 60Hz Max [V] 240 V
Supply voltage 60Hz Min [V] 208 V
Supply voltage [V] AC 230 V
Type EV220W
Type designation EV220W 18

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality