Electric expansion valve, ETS 6 - 10
034G5000
Connection type: Solder, ODF, Inlet size [mm]: 7.94, Outlet size [mm]: 7.94
Connection type: Solder, ODF, Inlet size [mm]: 7.94, Outlet size [mm]: 7.94
Gross weight | 0.056 Kilogram |
Net weight | 0.05 Kilogram |
Volume | 0.203 Liter |
EAN | 5702428443418 |
Gross weight | 0.056 Kilogram |
Net weight | 0.05 Kilogram |
Volume | 0.203 Liter |
EAN | 5702428443418 |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -30 °C |
Ambient temperature range [°F] [max] | 158 °F |
Ambient temperature range [°F] [min] | -22 °F |
Approval |
CE CQC EAC LLC CDC TYSK RoHS UL UKCA |
China RoHS compliance | Yes |
Compatible Danfoss controllers |
EIM 336 EKE 1A EKE 1B EKE 1C |
Connection material | Copper |
Connection type | Solder, ODF |
Direction | Angleway |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Flow direction | Bi-flow |
Fluid Group | 2 |
Full travel time speed [s] [max] | 16 s |
Full travel time speed [s] [min] | 6 s |
Identical product | 034G5005 |
In scope of WEEE and contain batteries | No |
Inlet size [in] | 5/16 in |
Inlet size [mm] | 7.94 mm |
Lubricants compatibility |
MO POE |
Manual operation option |
AST-G service driver ETS 6 Manual coil |
Max. Working Pressure [bar] | 47 bar |
Max. Working Pressure [psig] | 681 psig |
MaxOPD [bar] | 35 bar |
MaxOPD [psig] | 507 psig |
MOPD[bar/psi] | 35 bar |
Motor type | Permanent magnet stepper motor |
Orifice size [mm] | 1 mm |
Outlet size [in] | 5/16 in |
Outlet size [mm] | 7.94 mm |
Packing format | Industrial pack |
Parts Program name | ETS 6 |
PED category | Art. 3, par. 3 |
Product accessories | Electric valve accessories |
Product group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 100 pc |
Rated cap. conditions [IMP] |
Subcooling=32 ºF Superheat=32 ºF tcond=100 ºF tevap=41 ºF |
Rated cap. conditions [SI] |
Subcooling=0 ºC Superheat=0 ºC tcond=38 ºC tevap=5 ºC |
Rated cap. R404A/R507A [kW] | 1.8 kW |
Rated cap. R404A/R507A [TR] | 0.51 TR |
Rated capacity R134a [kW] | 2 kW |
Rated capacity R134a [TR] | 0.57 TR |
Rated capacity R22 [kW] | 2.6 kW |
Rated capacity R22 [TR] | 0.74 TR |
Rated capacity R407C [kW] | 2.7 kW |
Rated capacity R407C [TR] | 0.77 TR |
Rated capacity R410A [kW] | 3.1 kW |
Rated capacity R410A [TR] | 0.88 TR |
REACH Candidate List substances | No |
Refrigerant temperature [ºC] [max] | 70 °C |
Refrigerant temperature [ºC] [min] | -30 °C |
Refrigerant temperature [ºF] [max] | 158 °F |
Refrigerant temperature [ºF] [min] | -22 °F |
Refrigerants |
R134a R22/R407C R410A R290 R32 R448A R449A R452A R1234yf R404A R407H R449B R452B R454A R454B R454C R455A R463A R513A R407A R407F R600a |
Serviceable | No |
Step mode |
2-phase full step Half step (recommended) Microstep |
Total steps | 480 (half steps) |
Type | ETS 6 - 10 |
UK RoHS compliance | Yes |
UL approved refrigerants |
R134a R22 R404A R407C R410A R448A R449A R452A R507A |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -30 °C |
Ambient temperature range [°F] [max] | 158 °F |
Ambient temperature range [°F] [min] | -22 °F |
Approval |
CE CQC EAC LLC CDC TYSK RoHS UL UKCA |
China RoHS compliance | Yes |
Compatible Danfoss controllers |
EIM 336 EKE 1A EKE 1B EKE 1C |
Connection material | Copper |
Connection type | Solder, ODF |
Direction | Angleway |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Flow direction | Bi-flow |
Fluid Group | 2 |
Full travel time speed [s] [max] | 16 s |
Full travel time speed [s] [min] | 6 s |
Identical product | 034G5005 |
In scope of WEEE and contain batteries | No |
Inlet size [in] | 5/16 in |
Inlet size [mm] | 7.94 mm |
Lubricants compatibility |
MO POE |
Manual operation option |
AST-G service driver ETS 6 Manual coil |
Max. Working Pressure [bar] | 47 bar |
Max. Working Pressure [psig] | 681 psig |
MaxOPD [bar] | 35 bar |
MaxOPD [psig] | 507 psig |
MOPD[bar/psi] | 35 bar |
Motor type | Permanent magnet stepper motor |
Orifice size [mm] | 1 mm |
Outlet size [in] | 5/16 in |
Outlet size [mm] | 7.94 mm |
Packing format | Industrial pack |
Parts Program name | ETS 6 |
PED category | Art. 3, par. 3 |
Product accessories | Electric valve accessories |
Product group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 100 pc |
Rated cap. conditions [IMP] |
Subcooling=32 ºF Superheat=32 ºF tcond=100 ºF tevap=41 ºF |
Rated cap. conditions [SI] |
Subcooling=0 ºC Superheat=0 ºC tcond=38 ºC tevap=5 ºC |
Rated cap. R404A/R507A [kW] | 1.8 kW |
Rated cap. R404A/R507A [TR] | 0.51 TR |
Rated capacity R134a [kW] | 2 kW |
Rated capacity R134a [TR] | 0.57 TR |
Rated capacity R22 [kW] | 2.6 kW |
Rated capacity R22 [TR] | 0.74 TR |
Rated capacity R407C [kW] | 2.7 kW |
Rated capacity R407C [TR] | 0.77 TR |
Rated capacity R410A [kW] | 3.1 kW |
Rated capacity R410A [TR] | 0.88 TR |
REACH Candidate List substances | No |
Refrigerant temperature [ºC] [max] | 70 °C |
Refrigerant temperature [ºC] [min] | -30 °C |
Refrigerant temperature [ºF] [max] | 158 °F |
Refrigerant temperature [ºF] [min] | -22 °F |
Refrigerants |
R134a R22/R407C R410A R290 R32 R448A R449A R452A R1234yf R404A R407H R449B R452B R454A R454B R454C R455A R463A R513A R407A R407F R600a |
Serviceable | No |
Step mode |
2-phase full step Half step (recommended) Microstep |
Total steps | 480 (half steps) |
Type | ETS 6 - 10 |
UK RoHS compliance | Yes |
UL approved refrigerants |
R134a R22 R404A R407C R410A R448A R449A R452A R507A |