Electric expansion valve, ETS 250L
034G3622
Inlet connection type: Solder ODF, Inlet size [mm]: 42.00, Outlet size [mm]: 42.00
Inlet connection type: Solder ODF, Inlet size [mm]: 42.00, Outlet size [mm]: 42.00
Gross weight | 2.223 Kg |
Net weight | 1.911 Kg |
Volume | 0.777 Liter |
EAN | 5715162285022 |
Gross weight | 2.223 Kg |
Net weight | 1.911 Kg |
Volume | 0.777 Liter |
EAN | 5715162285022 |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 158 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CE CMIM CRN EAC LLC CDC TYSK UA UKCA UL Recognized |
Approval file name | MH7648 |
Approval file name | MH7648 |
Balanced port [Yes/No] | Yes |
Body material | Brass |
China RoHS compliance | Out of scope |
Compatible Danfoss controllers |
AK-XM 208C EKE EKF MCX |
Connection material | Copper |
Cv value [gal/min] | 15.7 gal/min |
Direction | Straightway |
Electrical conn. Male/Female | Male |
Electrical connection | M12 |
Electrical connection size | 4 pin |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow characteristic | S-shape |
Flow direction | Bi-flow |
Flow direction indicator | Arrow embossed |
Fluid Group | 2 |
Full travel time CurrDrive [s] | 12.7 s |
Full travel time VoltDrive [s] | 25.4 s |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder ODF |
Inlet size [mm] | 42 mm |
Kv value [m³/h] | 13.6 m³/h |
Lubricants compatibility |
MO POE |
Manual operation option | AST-G service driver |
Max allowed duty cycle [%] | 100 % |
Max tot PowerCons CurrDrive[W] | 6.5 W |
Max tot PowerCons VoltDrive[W] | 5.5 W |
Max. Working Pressure [bar] | 37 bar |
Max. Working Pressure [psig] | 536 psig |
MaxOPD [bar] | 26 bar |
MaxOPD [psi] | 377 psi |
MaxOPD reverse CurrDrive [bar] | 17 bar |
MaxOPD reverse CurrDrive [psi] | 247 psi |
MaxOPD reverse VoltDrive [bar] | 12 bar |
MaxOPD reverse VoltDrive [psi] | 174 psi |
Motor type | Bi-polar |
MWP [bar] CRN | 32 bar |
MWP [psig] CRN | 463 psig |
Operating current max. [A] | 0.5 A |
Outlet connection type | Solder ODF |
Outlet size [mm] | 42 mm |
Packing format | Single pack |
PED category | I |
Phase current (peak) [mA] | 283 mA |
Phase current (RMS) [mA] | 200 mA |
Phase inductance [µH] | 85000 μH |
Product accessories | Stepper valve accessories |
Product group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 1 pc |
Rated cap. cond. note | Full stroke open, normal flow |
Rated cap. conditions [IMP] |
tcond=90 °F tevap=40 °F tliq=82 °F |
Rated cap. conditions [SI] |
tcond=32 °C tevap=5 °C tliq=28 °C |
Rated cap. R404A/R507A [kW] | 964 kW |
Rated cap. R404A/R507A [TR] | 274 TR |
Rated capacity R134a [kW] | 701 kW |
Rated capacity R134a [TR] | 200 TR |
Rated capacity R407C [kW] | 1392 kW |
Rated capacity R407C [TR] | 395 TR |
Rated capacity R513A [kW] | 862 kW |
Rated capacity R513A [TR] | 245 TR |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Cobalt dichloride (CAS no. 7646-79-9) |
Refrigerant temperature [ºC] [max] | 70 °C |
Refrigerant temperature [ºC] [min] | -40 °C |
Refrigerant temperature [ºF] [max] | 158 °F |
Refrigerant temperature [ºF] [min] | -40 °F |
Refrigerants |
R1234ze(E) R134a R22 R404A R407A R407C R407F R407H R410A R417A R422A R422B R422D R438A R442A R448A R449A R449B R450A R452A R463A R507A R513A R513B R515A R515B |
Resistance [kOhm] | 0.1 kOhm |
SCIP dossier no. | c81a3c50-9710-4373-be75-2652b16aea76 |
SCIP dossier product name | ETS 175L-550L with sight glass |
Serviceable | Stepper valve spare parts |
Sightglass | Yes |
Step mode | 2-phase full step |
Total steps | 3810 (full steps) |
Type | ETS 250L |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 18 |
UL approved refrigerants |
R1234ze(E) R134a R22 R404A R407A R407C R407F R407H R410A R417A R422A R422B R422D R438A R442A R448A R449A R449B R450A R452A R463A R507A R513A R513B R515A R515B |
Voltage [V] DC | 12 V |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 158 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CE CMIM CRN EAC LLC CDC TYSK UA UKCA UL Recognized |
Approval file name | MH7648 |
Approval file name | MH7648 |
Balanced port [Yes/No] | Yes |
Body material | Brass |
China RoHS compliance | Out of scope |
Compatible Danfoss controllers |
AK-XM 208C EKE EKF MCX |
Connection material | Copper |
Cv value [gal/min] | 15.7 gal/min |
Direction | Straightway |
Electrical conn. Male/Female | Male |
Electrical connection | M12 |
Electrical connection size | 4 pin |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow characteristic | S-shape |
Flow direction | Bi-flow |
Flow direction indicator | Arrow embossed |
Fluid Group | 2 |
Full travel time CurrDrive [s] | 12.7 s |
Full travel time VoltDrive [s] | 25.4 s |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder ODF |
Inlet size [mm] | 42 mm |
Kv value [m³/h] | 13.6 m³/h |
Lubricants compatibility |
MO POE |
Manual operation option | AST-G service driver |
Max allowed duty cycle [%] | 100 % |
Max tot PowerCons CurrDrive[W] | 6.5 W |
Max tot PowerCons VoltDrive[W] | 5.5 W |
Max. Working Pressure [bar] | 37 bar |
Max. Working Pressure [psig] | 536 psig |
MaxOPD [bar] | 26 bar |
MaxOPD [psi] | 377 psi |
MaxOPD reverse CurrDrive [bar] | 17 bar |
MaxOPD reverse CurrDrive [psi] | 247 psi |
MaxOPD reverse VoltDrive [bar] | 12 bar |
MaxOPD reverse VoltDrive [psi] | 174 psi |
Motor type | Bi-polar |
MWP [bar] CRN | 32 bar |
MWP [psig] CRN | 463 psig |
Operating current max. [A] | 0.5 A |
Outlet connection type | Solder ODF |
Outlet size [mm] | 42 mm |
Packing format | Single pack |
PED category | I |
Phase current (peak) [mA] | 283 mA |
Phase current (RMS) [mA] | 200 mA |
Phase inductance [µH] | 85000 μH |
Product accessories | Stepper valve accessories |
Product group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 1 pc |
Rated cap. cond. note | Full stroke open, normal flow |
Rated cap. conditions [IMP] |
tcond=90 °F tevap=40 °F tliq=82 °F |
Rated cap. conditions [SI] |
tcond=32 °C tevap=5 °C tliq=28 °C |
Rated cap. R404A/R507A [kW] | 964 kW |
Rated cap. R404A/R507A [TR] | 274 TR |
Rated capacity R134a [kW] | 701 kW |
Rated capacity R134a [TR] | 200 TR |
Rated capacity R407C [kW] | 1392 kW |
Rated capacity R407C [TR] | 395 TR |
Rated capacity R513A [kW] | 862 kW |
Rated capacity R513A [TR] | 245 TR |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Cobalt dichloride (CAS no. 7646-79-9) |
Refrigerant temperature [ºC] [max] | 70 °C |
Refrigerant temperature [ºC] [min] | -40 °C |
Refrigerant temperature [ºF] [max] | 158 °F |
Refrigerant temperature [ºF] [min] | -40 °F |
Refrigerants |
R1234ze(E) R134a R22 R404A R407A R407C R407F R407H R410A R417A R422A R422B R422D R438A R442A R448A R449A R449B R450A R452A R463A R507A R513A R513B R515A R515B |
Resistance [kOhm] | 0.1 kOhm |
SCIP dossier no. | c81a3c50-9710-4373-be75-2652b16aea76 |
SCIP dossier product name | ETS 175L-550L with sight glass |
Serviceable | Stepper valve spare parts |
Sightglass | Yes |
Step mode | 2-phase full step |
Total steps | 3810 (full steps) |
Type | ETS 250L |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 18 |
UL approved refrigerants |
R1234ze(E) R134a R22 R404A R407A R407C R407F R407H R410A R417A R422A R422B R422D R438A R442A R448A R449A R449B R450A R452A R463A R507A R513A R513B R515A R515B |
Voltage [V] DC | 12 V |