Spare part, EV220 6 FKM, Service kit
032U0166
Product Type: Spare part, Used for product: EV220 6 FKM, Type designation: Service kit, Service kit
Product Type: Spare part, Used for product: EV220 6 FKM, Type designation: Service kit, Service kit
Gross weight | 0.092 Kg |
Net weight | 0.012 Kg |
Volume | 0.55 Liter |
EAN | 5702423013753 |
Gross weight | 0.092 Kg |
Net weight | 0.012 Kg |
Volume | 0.55 Liter |
EAN | 5702423013753 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Function | NO |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Locking button/nut for coil NO actuator unit O-ring for armature unit |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Seal Material | FKM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV220 6 FKM |
Used for product comments | NO Unit |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Function | NO |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Locking button/nut for coil NO actuator unit O-ring for armature unit |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Seal Material | FKM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV220 6 FKM |
Used for product comments | NO Unit |