Oil Nozzles, OD S, 2.25 gal/h, 8.35 kg/h, 60 °, Solid

030F6134

2.25GAL 60S OD

Product details

Gross weight 0.035 Kilogram
Net weight 0.034 Kilogram
Volume 0.024 Liter
EAN 5702425006951

 

Approval CE
Capacity [kg/h] 8.35 kg/h
Capacity [l/h] 0 L/h
Capacity [USgal/h] 2.25 gal/h
CE evaluated Yes
CEN No
China RoHS compliance Out of scope
Contain batteries No
Description 2.25GAL 60S OD
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(a)-I
6(c)
Filter grade [µm] 140
Filter type Monel strainer
LE anti-drip valve No
Material type Brass
Packing format Industrial pack
Product group Oil Nozzles
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Reference point 7 bar, 3.4 cSt, 820 kg/m³
SCIP dossier no. a7055499-33bd-49e7-a364-0e169ee15b9d
SCIP dossier product name 30 H F - Nozzle 0.00-6.00 gph
Shape Conical
Specification point 10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°] 60 °
Spray pattern Solid
spray pattern marking S
Type OD S
UK RoHS compliance Yes with exemptions
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality