Electric regulating valve, CCMT 10L, 7/8 in

027H7279

Refrigerants: R744, Kv value [m³/h]: 1.100, Max. Working Pressure [bar]: 140.0, Packing format: Multi pack, Quantity per packing format: 9

Product details

Gross weight 0.807 Kilogram
Net weight 0.672 Kilogram
Volume 2.172 Liter
EAN 5715162287071

 

Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 120 °F
Ambient temperature range [°F] [min] -40 °F
Approval EAC
LLC CDC EURO-TYSK
cURus
China RoHS compliance Out of scope
Connection Solder size [in] 7/8 in
Connection standard EN10220
Connection type Solder, ODF
Cv value [gal/min] 1.28 gal/min
Diff.press.setting range [bar] 90 bar
Diff.press.setting range [psi] 1305 psi
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Kv value [m³/h] 1.1 m³/h
Max. Working Pressure [bar] 140 bar
Max. Working Pressure [psig] 2030 psig
MaxOPD [bar] 90 bar
MaxOPD [psig] 1305 psig
Packing format Multi pack
Product accessories Electric valve accessories
Product description Electric Expansion Valve
Product group Press. and temp. regul. valves
Product Name Description Electric regulating valve
Quantity per packing format 9 pc
REACH Candidate List substances No
Refrigerants R744
Serviceable Electric valve spare parts
Temperature range [°C] [max] 55 °C
Temperature range [°C] [min] -20 °C
Temperature range [°F] [max] 131 °F
Temperature range [°F] [min] -4 °F
Type CCMT 10L
UK RoHS compliance Out of scope
UL approved refrigerants R744

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality