Hermetic bi-flow filter drier, DMB, 30 cu.in., Steel
023Z1418
Inlet connection type: Flare, Outlet connection type: Flare, Core Size code: 30 cu.in.
Inlet connection type: Flare, Outlet connection type: Flare, Core Size code: 30 cu.in.
Gross weight | 1.486 Kilogram |
Net weight | 1.41 Kilogram |
Volume | 1.987 Liter |
EAN | 5702428105064 |
Gross weight | 1.486 Kilogram |
Net weight | 1.41 Kilogram |
Volume | 1.987 Liter |
EAN | 5702428105064 |
Acid capacity [g] | 1.77 g |
Acid capacity [oz] | 0.062 oz |
Activated alum/Molec sieve [%] | 0% / 100% |
Activated alumina [%] | 0 % |
Approval | UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
China RoHS compliance | Yes exceed limitations |
Connection material | Steel |
Core | Solid core |
Core Size code | 30 cu.in. |
Core type | Solid core |
Drying Cap[Drops of Water]24°C |
R134a: 821 R290: -- R32: 691 R404A: 855 R407C: 798 R410A: 744 R507: 896 |
Drying Cap[Drops of Water]52°C |
R134a: 752 R290: -- R32: 636 R404A: 810 R407C: 735 R410A: 661 R507: 806 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Filter application | High Moisture Capacity |
Flow capacity [kW] |
R134a: 19.7 R290: -- R32: 30.0 R404A: 13.8 R407C: 20.2 R410A: 20.5 R507: 13.4 |
Flow capacity [TR] |
R134a: 5.6 R290: -- R32: 8.5 R404A: 3.9 R407C: 5.7 R410A: 5.8 R507: 3.8 |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet 1 connection size [in] | 1/2 in |
Inlet connection size [mm] | 12 mm |
Inlet connection type | Flare |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 30°C tvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] |
Delta p=1psi tliq= 86°F tvap=5°F |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 46 bar |
Max. Working Pressure [psig] | 667 psig |
Molecular sieve [%] | 100 % |
Net volume [foz US] | 16.95 Fluid Ounce US |
Net volume [l] | 0.501 L |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A |
Outlet 1 connection size [in] | 1/2 in |
Outlet connection size [mm] | 12 mm |
Outlet connection type | Flare |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product accessories | Generic accessories |
Product description | Biflow filter drier |
Product group | Filter driers |
Product Name Description | Hermetic bi-flow filter drier |
Quantity per packing format | 8 pc |
REACH Candidate List substances | No |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R125 R134a R22/R407C R23 R32 R404A R407A R407F R407H R410A R422B R422D R438A R444B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R507A R513A R515B R516A |
Serviceable | No |
Shell volume [foz US] | 24.73 Fluid Ounce US |
Shell volume [l] | 0.73 L |
Solid core surface [cm2] | 275 cm² |
Solid core surface [in2] | 42.6 in² |
Solid core volume [cm3] | 204 cm³ |
Solid core volume [in3] | 12.43 in³ |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type | DMB |
Type designation | DMB 304 |
UK RoHS compliance | Out of scope |
UL approval file name | SA6398 |
UL approved refrigerants |
R125 R134a R22 R23 R404A R407A R407C R407F R410A R422B R422D R438A R448A R449A R449B R450A R452A R507A R513A |
Acid capacity [g] | 1.77 g |
Acid capacity [oz] | 0.062 oz |
Activated alum/Molec sieve [%] | 0% / 100% |
Activated alumina [%] | 0 % |
Approval | UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
China RoHS compliance | Yes exceed limitations |
Connection material | Steel |
Core | Solid core |
Core Size code | 30 cu.in. |
Core type | Solid core |
Drying Cap[Drops of Water]24°C |
R134a: 821 R290: -- R32: 691 R404A: 855 R407C: 798 R410A: 744 R507: 896 |
Drying Cap[Drops of Water]52°C |
R134a: 752 R290: -- R32: 636 R404A: 810 R407C: 735 R410A: 661 R507: 806 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Filter application | High Moisture Capacity |
Flow capacity [kW] |
R134a: 19.7 R290: -- R32: 30.0 R404A: 13.8 R407C: 20.2 R410A: 20.5 R507: 13.4 |
Flow capacity [TR] |
R134a: 5.6 R290: -- R32: 8.5 R404A: 3.9 R407C: 5.7 R410A: 5.8 R507: 3.8 |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet 1 connection size [in] | 1/2 in |
Inlet connection size [mm] | 12 mm |
Inlet connection type | Flare |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 30°C tvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] |
Delta p=1psi tliq= 86°F tvap=5°F |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 46 bar |
Max. Working Pressure [psig] | 667 psig |
Molecular sieve [%] | 100 % |
Net volume [foz US] | 16.95 Fluid Ounce US |
Net volume [l] | 0.501 L |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A |
Outlet 1 connection size [in] | 1/2 in |
Outlet connection size [mm] | 12 mm |
Outlet connection type | Flare |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product accessories | Generic accessories |
Product description | Biflow filter drier |
Product group | Filter driers |
Product Name Description | Hermetic bi-flow filter drier |
Quantity per packing format | 8 pc |
REACH Candidate List substances | No |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R125 R134a R22/R407C R23 R32 R404A R407A R407F R407H R410A R422B R422D R438A R444B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R507A R513A R515B R516A |
Serviceable | No |
Shell volume [foz US] | 24.73 Fluid Ounce US |
Shell volume [l] | 0.73 L |
Solid core surface [cm2] | 275 cm² |
Solid core surface [in2] | 42.6 in² |
Solid core volume [cm3] | 204 cm³ |
Solid core volume [in3] | 12.43 in³ |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type | DMB |
Type designation | DMB 304 |
UK RoHS compliance | Out of scope |
UL approval file name | SA6398 |
UL approved refrigerants |
R125 R134a R22 R23 R404A R407A R407C R407F R410A R422B R422D R438A R448A R449A R449B R450A R452A R507A R513A |