Filter drier, shell, DCRE

023U7611

Core Size code: 48 cu.in., Connection material: Copper, Connection Solder size [in]: 1 5/8 in

Product details

Gross weight 5.735 Kilogram
Net weight 5.535 Kilogram
EAN 5702428675161

 

Body material Steel
Braket No
Brand ELIMINATOR
China RoHS compliance Out of scope
Connection material Copper
Connection Solder size [in] 1 5/8 in
Connection type Solder, ODF
Core Size code 48 cu.in.
Cover Plug
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
Flow direction indicator Label printed 1-way arrow
Fluid Group 2
In scope of WEEE and contain batteries No
Liq Cap [Kw] R32: 351.0
R452B: 292.5
R454B: 299.5
Liq Cap [TR] R32: 99.8
R452B: 83.2
R454B: 85.1
LiqCap Cond (ARI 710-2009)[SI] Delta p=0.07bar
tliq= 30°C
tvap=-15°C
LiqCapCond (ARI 710-2009)[IMP] Delta p=1psi
tliq= 86°F
tvap=5°F
Max. Working Pressure [bar] 50 bar
Max. Working Pressure [psig] 725 psig
Net volume [foz US] 29.75 Fluid Ounce US
Net volume [l] 0.88 L
Number of cores 1
Packing format Single pack
Parts included 1 cov
2 felt gaskets
8 Bolts
Parts Program name DCRE
PED category Art. 4, par. 3
Product accessories DCR accessories
Product description Refrigerant Filter Drier
Product group Filter driers
Product Name Description Filter drier, shell
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R32
R452B
R454B
Serviceable DCR spare parts
Shell volume [foz US] 29.75 Fluid Ounce US
Shell volume [l] 0.88 L
Temperature range [°C] [max] 70 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 160 °F
Temperature range [°F] [min] -40 °F
Type DCRE
Type designation DCRE 04813s
UK RoHS compliance Out of scope
UL approval file name SA6398

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality