Filter drier, core, DCR 100

023U7563

Product Type: DC, Gasket included: Yes

Product details

Gross weight 5.152 Kilogram
Net weight 5.152 Kilogram
Volume 11.408 Liter
EAN 5702428182409

 

Acid capacity [g] 20.3 g
Acid capacity [oz] 0.716 oz
Activated alumina [%] 20 %
Brand ELIMINATOR
Core Size code 100 cu.in.
Core type Solid core
Drying Cap[Drops of Water]24°C R1234ze: 3093
R134a: 2894
R404A: 3015
R407C: 2811
R410A: 2620
R452A: 2990
R507: 3158
Drying Cap[Drops of Water]52°C R1234ze: 2781
R134a: 2650
R404A: 2856
R407C: 2591
R410A: 2331
R452A: 2785
R507: 2841
Filter application Std Moisture & Acid Capacity
Gasket included Yes
In scope of WEEE and contain batteries No
Lubricants compatibility Oilfree applications
Molecular sieve [%] 80 %
Oil free refrigerants R1234ze(E)
R134a
R513A
R515A
R516A
Packing format Multi pack
Parts included 1 x Gasket (023Z2998)
2 x Felt gasket (023U1788)
Parts Program name DCR 100
Product group Filter driers
Product Name Description Filter drier, core
Quantity per packing format 6 pc
REACH Candidate List substances No
Refrigerants R134a
R22/R407C
R401A
R402A
R404A
R409A
R410A
R421A
R422D
R502
R507A
Solid core surface [cm2] 1055 cm²
Solid core volume [cm3] 1587 cm³
Type DC
Type designation 100-DC
Weave fineness [µm] 15 µm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality