Filter drier, shell, DCR
023U7051
Core Size code: 48 cu.in., Connection material: Steel, Connection Solder size [in]: 7/8 in, Connection Solder size [mm]: 22.00
Core Size code: 48 cu.in., Connection material: Steel, Connection Solder size [in]: 7/8 in, Connection Solder size [mm]: 22.00
Gross weight | 4.87 Kilogram |
Net weight | 4.706 Kilogram |
Volume | 11.408 Liter |
EAN | 5702428249409 |
Gross weight | 4.87 Kilogram |
Net weight | 4.706 Kilogram |
Volume | 11.408 Liter |
EAN | 5702428249409 |
Approval |
CE CSA UKCA UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
China RoHS compliance | Yes exceed limitations |
Connection material | Steel |
Connection Solder size [in] | 7/8 in |
Connection Solder size [mm] | 22 mm |
Connection standard | ANSI/ASME B36.10M |
Connection type | Butt weld/Solder, ODF |
Core Size code | 48 cu.in. |
Cover | Plug |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Liq Cap [Kw] |
R1234ze: 112.7 R134a: 127.0 R404A: 89.3 R407C: 130.1 R410A: 132.1 R452A: 90.4 R507: 86.6 |
Liq Cap [TR] |
R1234ze: 32.1 R134a: 36.1 R404A: 25.4 R407C: 37.0 R410A: 37.6 R452A: 25.7 R507: 24.6 |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 30°C tvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] |
Delta p=1psi tliq= 86°F tvap=5°F |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 46 bar |
Max. Working Pressure [psig] | 667 psig |
Net volume [foz US] | 50.44 Fluid Ounce US |
Net volume [l] | 1.492 L |
Number of cores | 1 |
Oil free refrigerants |
R134a R513A R515A |
Packing format | Single pack |
Parts included |
1 cov 2 felt gaskets 8 Bolts |
Parts Program name | DCR |
PED category | I |
Product accessories | DCR accessories |
Product description | Refrigerant Filter Drier |
Product group | Filter driers |
Product Name Description | Filter drier, shell |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234ze(E) R125 R134a R22/R407C R23 R404A R407A R407F R410A R438A R448A R449A R449B R450A R452A R507A R513A |
SCIP dossier no. | c3a995ba-725e-4eb6-8b7e-6509f3eb9554 |
SCIP dossier product name | Filters |
Serviceable | DCR spare parts |
Shell volume [foz US] | 65.76 Fluid Ounce US |
Shell volume [l] | 1.94 L |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type | DCR |
Type designation | DCR 0487 |
UK RoHS compliance | Out of scope |
UL approval file name | SA6398 |
UL approved refrigerants |
R125 R134a R22 R23 R404A R407A R407C R407F R410A R438A R448A R449A R449B R450A R452A R507A R513A |
Approval |
CE CSA UKCA UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
China RoHS compliance | Yes exceed limitations |
Connection material | Steel |
Connection Solder size [in] | 7/8 in |
Connection Solder size [mm] | 22 mm |
Connection standard | ANSI/ASME B36.10M |
Connection type | Butt weld/Solder, ODF |
Core Size code | 48 cu.in. |
Cover | Plug |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Liq Cap [Kw] |
R1234ze: 112.7 R134a: 127.0 R404A: 89.3 R407C: 130.1 R410A: 132.1 R452A: 90.4 R507: 86.6 |
Liq Cap [TR] |
R1234ze: 32.1 R134a: 36.1 R404A: 25.4 R407C: 37.0 R410A: 37.6 R452A: 25.7 R507: 24.6 |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 30°C tvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] |
Delta p=1psi tliq= 86°F tvap=5°F |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 46 bar |
Max. Working Pressure [psig] | 667 psig |
Net volume [foz US] | 50.44 Fluid Ounce US |
Net volume [l] | 1.492 L |
Number of cores | 1 |
Oil free refrigerants |
R134a R513A R515A |
Packing format | Single pack |
Parts included |
1 cov 2 felt gaskets 8 Bolts |
Parts Program name | DCR |
PED category | I |
Product accessories | DCR accessories |
Product description | Refrigerant Filter Drier |
Product group | Filter driers |
Product Name Description | Filter drier, shell |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234ze(E) R125 R134a R22/R407C R23 R404A R407A R407F R410A R438A R448A R449A R449B R450A R452A R507A R513A |
SCIP dossier no. | c3a995ba-725e-4eb6-8b7e-6509f3eb9554 |
SCIP dossier product name | Filters |
Serviceable | DCR spare parts |
Shell volume [foz US] | 65.76 Fluid Ounce US |
Shell volume [l] | 1.94 L |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type | DCR |
Type designation | DCR 0487 |
UK RoHS compliance | Out of scope |
UL approval file name | SA6398 |
UL approved refrigerants |
R125 R134a R22 R23 R404A R407A R407C R407F R410A R438A R448A R449A R449B R450A R452A R507A R513A |