Filter drier, core, DCR, 48-DM

023U1394

Product Type: DM, Gasket included: Yes

Product details

Gross weight 0.692 Kilogram
Net weight 0.565 Kilogram
Volume 1.973 Liter
EAN 5702428004831

 

Acid capacity [g] 3.56 g
Acid capacity [oz] 0.126 oz
Activated alumina [%] 0 %
Brand ELIMINATOR
Contain batteries No
Core Size code 48 cu.in.
Core type Solid core
Drying Cap[Drops of Water]24°C R1234ze: 1766
R134a: 1652
R404A: 1721
R407C: 1605
R410A: 1496
R452A: 1707
R507: 1803
Drying Cap[Drops of Water]52°C R1234ze: 1588
R134a: 1513
R404A: 1630
R407C: 1479
R410A: 1331
R452A: 1590
R507: 1622
Filter application High Moisture Capacity
Gasket included Yes
Lubricants compatibility Oilfree applications
Molecular sieve [%] 100 %
Oil free refrigerants R1234ze(E)
R134a
R513A
R515A
R516A
Packing format Industrial pack
Parts included 1 x Gasket (023U0743)
2 x Felt gasket (633L5312)
Parts Program name DCR
Product group Filter driers
Product Name Description Filter drier, core
Quantity per packing format 455 pc
REACH Candidate List substances No
Refrigerants R134a
R22/R407C
R401A
R402A
R404A
R409A
R410A
R421A
R422D
R502
R507A
R744
Solid core surface [cm2] 612 cm²
Solid core surface [in2] 95 in²
Solid core volume [cm3] 727 cm³
Solid core volume [in3] 44 in³
Type DM
Type designation 48-DM
Used for product 023U1392
Used for product comments SinglePack

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality