Danfoss Aero® Sensors, Standard, Temp. limited, Gas, Sensor type: Remote sensor, 7 °C - 21 °C, RA

015G4692

Danfoss Aero™ thermostatic sensor for Danfoss RA valves.

Product details

Gross weight 0.238 Kilogram
Net weight 0.215 Kilogram
Volume 0.444 Liter
EAN 5702424626051

 

Capillary tube length [m] [Max] 2 m
China RoHS compliance Out of scope
Colour White RAL 9016
Connection type to sensor RA-click
Connection type to valve RA
Contents of set Sensor
Description Danfoss Aero™ thermostatic sensor for Danfoss RA valves.
EU RoHS compliance Yes
EU RoHS exemption clause No
Frost protection Yes
In scope of WEEE and contain batteries No
Product group Radiator Sensors
Product height [mm] 56 mm
Product length [mm] 84 mm
Product width [mm] 56 mm
REACH Candidate List substances No
Sensor design Danfoss Aero®
Sensor media Gas
Sensor setting temperature [°C] [Max] 21 °C
Sensor setting temperature [°C] [Min] 7 °C
Sensor type Remote Sensor
Sensor version Standard, Temp. limited
Shut-off function No
Temperature limitation Yes
Type Danfoss Aero® Sensors
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality