Energy meters, For product type: SonoSelect and Safe, DN20, Gasket Set

014U1965

This product is not available in this store. Please contact your local Customer Service Center.

Product Type: Accessories

Product details

Gross weight 0.004 Kilogram
Net weight 0.002 Kilogram
Volume 0.005 Liter
EAN 5702425126994

 

China RoHS compliance Yes
Description DN20, Gasket Set
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes
EU RoHS exemption clause No
For product type SonoSelect and Safe
In scope of WEEE Yes
Product group Energy meters
REACH Candidate List substances No
Type Accessories
Type of accessories Fittings PN16 95°C
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality