Energy meters, SonoSafe 10, 25 mm, qp [m³/h]: 3.5, Heating, mains, M-Bus, No interface module

014U0369

Energy meter for residential applications

Product details

Gross weight 1.775 Kilogram
Net weight 1.45 Kilogram
Volume 6.488 Liter
EAN 5702425236945

 

Accuracy standard Class 2 to EN1434
Ambient class E1 / M2
Ambient humidity [% RH] [Max] 95 %
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 5 °C
Application Heating
Approval authority Force Certification
Approved meteorological range [°C] [Max] 95 °C
Approved meteorological range [°C] [Min] 5 °C
Battery lifetime [Years] 16 yr
Battery qty 0
Battery type or Name Sold without batteries
Cable insulation material PVC halogen free
Cable length between calculator and flow sensor [m] 0.5 m
China RoHS compliance Out of scope
Commissioning tool SonoApp
Connection size G 1 1/4 B
Connection types Thread
Description Energy meter for residential applications
Diameter [mm] 25 mm
Difference temperature limits (Accounting) [K] [Max] 90 K
Difference temperature limits (Accounting) [K] [Min] 3 K
Display type LCD
Dynamic range 1:100
EEE category 5 small equipment (any external dimension 50 cm)​
Energy unit kWh (without digit after comma)
EU RoHS compliance Out of scope
Flow measuring principle Ultrasonic
Housing color RAL 9010 White
In scope of WEEE Yes
In scope of WEEE and contain batteries Yes
Installation Return
Integrated communication M-Bus
Interface module slot 1 No interface module
IP protection class IP65
Kvs values [m³/h] 9.71 m³/h
Length [mm] 260 mm
Log storage duration [Month] 24 mo
Log storage interval [Month] 1 mo
Material in contact with medium Brass sensor
Media Heating system according to VDI 2035
Media temperature [°C] [Max] 95 °C
Media temperature [°C] [Min] 5 °C
Pressure nominal [bar] 16 bar
Product group Energy meters
Protection class calculator IP65
qc [m³/h] 0.007 m³/h
qi [m³/h] 0.035 m³/h
qp [m³/h] 3.5 m³/h
qs [m³/h] 7 m³/h
qss [m³/h] 7.7 m³/h
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. c284e070-c802-4ced-837c-2aa2fcd3510f
SCIP dossier product name Ultrasonic Pathfinder
Storage temperature [°C] [Max] 60 °C
Storage temperature [°C] [Min] -25 °C
Supply voltage type mains
Temperature sensor approved temperature [°C] [Max] 105 °C
Temperature sensor approved temperature [°C] [Min] 0 °C
Temperature sensor diameter [mm] 5.2 mm
Temperature sensors cable length [m] 1.5 m
Temperature sensors type Pt 1000
Type SonoSafe 10
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality