TRV set, Contents of set: 2-elements, RAS-C2, Bidir, 10 mm, Angle

013G6060

Includes RAS-C2 sensor, RA-FS bi-directional angle valve and elbow

Product details

Gross weight 0.409 Kilogram
Net weight 0.382 Kilogram
Volume 0.568 Liter
EAN 5013567411436

 

Colour White RAL 9016
Connection type to valve RA
Contain batteries No
Contents of set 2-elements
Description Includes RAS-C2 sensor, RA-FS bi-directional angle valve and elbow
Design Angle
Packaging type Box
Product group TRV set
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type no RLV
SCIP dossier no. c5f453d3-7019-4e69-a2c9-ef4d02916950
SCIP dossier product name RAS-C2 Combi pack w. push-fit
Sensor design RAS-C2
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Tailpiece size [mm] Standard
Tailpiece type Standard
Type RAS-C2 + Bidir
Valve size 10 mm
Valve type Bidir

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality