TRV set, Contents of set: 2-elements, RAS-C2, Bidir, 8 mm, Angle

013G6058

Includes RAS-C2 sensor, RA-FS 8 mm bi-directional angle valve and matching lockshield valve.

Product details

Gross weight 0.382 Kilogram
Net weight 0.352 Kilogram
Volume 0.6 Liter
EAN 5702425240324

 

Colour White RAL 9016
Connection type to valve RA
Contain batteries No
Contents of set 2-elements
Description Includes RAS-C2 sensor, RA-FS 8 mm bi-directional angle valve and matching lockshield valve.
Design Angle
Packaging type Box
Product group TRV set
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type no RLV
SCIP dossier no. cc0f645a-5ff0-4418-a18b-375fac74e304
SCIP dossier product name RAS-C2 Combi pack 1
Sensor design RAS-C2
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Tailpiece size [mm] Standard
Tailpiece type Standard
Type RAS-C2 + Bidir
Valve size 8 mm
Valve type Bidir

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality