TRV set, Contents of set: 2-elements, RAS-C2, Bidir, 10 mm, Angle

013G6055

Includes RAS-C2 sensor and RA-FS 10 mm bi-directional angle valve.

Product details

Gross weight 0.36 Kilogram
Net weight 0.35 Kilogram
Volume 0.564 Liter
EAN 5702420050928

 

Colour White RAL 9016
Connection type to valve RA
Contain batteries No
Contents of set 2-elements
Description Includes RAS-C2 sensor and RA-FS 10 mm bi-directional angle valve.
Design Angle
Packaging type Box
Product group TRV set
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type no RLV
SCIP dossier no. cc0f645a-5ff0-4418-a18b-375fac74e304
SCIP dossier product name RAS-C2 Combi pack 1
Sensor design RAS-C2
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Tailpiece size [mm] Standard
Tailpiece type Standard
Type RAS-C2 + Bidir
UNSPSC CODE 40101801
Valve size 10 mm
Valve type Bidir

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality