Sensor set, Contents of set: 3-elements, RAS-C2, Bidir, RLV-D, 15 mm, Angle
013G6025
Includes RAS-C2 sensor, RA-FS 15 mm bi-directional angle valve body, matching lockshield valve and drain-off tailpiece, 15 mm push-fit elbow
Includes RAS-C2 sensor, RA-FS 15 mm bi-directional angle valve body, matching lockshield valve and drain-off tailpiece, 15 mm push-fit elbow
Gross weight | 0.723 Kg |
Net weight | 0.675 Kg |
EAN | 5715162432679 |
Gross weight | 0.723 Kg |
Net weight | 0.675 Kg |
EAN | 5715162432679 |
Colour | White RAL 9016 |
Connection type to valve | RA |
Contents of set | 3-elements |
Description | Includes RAS-C2 sensor, RA-FS 15 mm bi-directional angle valve body, matching lockshield valve and drain-off tailpiece, 15 mm push-fit elbow |
Design | Angle |
In scope of WEEE and contain batteries | No |
Packaging type | Box |
Product group | Sensor set |
RLV type | RLV-D |
Sensor design | RAS-C2 |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 20 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece size [mm] | Standard |
Tailpiece type | Standard |
Type | RAS-C2 + Bidir + RLV |
Valve size | 15 mm |
Valve type | Bidir |
Colour | White RAL 9016 |
Connection type to valve | RA |
Contents of set | 3-elements |
Description | Includes RAS-C2 sensor, RA-FS 15 mm bi-directional angle valve body, matching lockshield valve and drain-off tailpiece, 15 mm push-fit elbow |
Design | Angle |
In scope of WEEE and contain batteries | No |
Packaging type | Box |
Product group | Sensor set |
RLV type | RLV-D |
Sensor design | RAS-C2 |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 20 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece size [mm] | Standard |
Tailpiece type | Standard |
Type | RAS-C2 + Bidir + RLV |
Valve size | 15 mm |
Valve type | Bidir |