TRV set, Contents of set: 3-elements, RAS-D2, Bidir, RLV-D, 10/15 mm, Straight

013G6019

Includes RAS-D2 sensor, RA-FS 15 mm bi-directional straight valve, lockshield valve, 10/15 mm fittings and Allen key for fixing sensor

Product details

Gross weight 0.562 Kilogram
Net weight 0.506 Kilogram
Volume 0.605 Liter
EAN 5702420063492

 

China RoHS compliance Out of scope
Colour Chrome / White RAL 9016
Connection type to valve RA
Contain batteries No
Contents of set 3-elements
Description Includes RAS-D2 sensor, RA-FS 15 mm bi-directional straight valve, lockshield valve, 10/15 mm fittings and Allen key for fixing sensor
Design Straight
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Packaging type Box
Product group TRV set
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RLV-D
SCIP dossier no. cf14a509-4f78-449a-ae19-c5a18226490c
SCIP dossier product name RAS-D2 Radiator pack
Sensor design RAS-D2
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Tailpiece type Chrome-plated
Type RAS-D2 + Bidir + RLV
UK RoHS compliance Out of scope
Valve size 10/15 mm
Valve type Bidir

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality