Sensor set, Contents of set: 3-elements, RAS-C2, Bidir, RLV-D, 15 mm, Angle

013G6009

Includes RAS-C2 sensor, RA-FS 15 mm bi-directional angle valve body, matching lockshield valve and drain-off tailpiece, 10 mm push-fit elbow

Product details

Gross weight 0.68 Kilogram
Net weight 0.632 Kilogram
Volume 0.553 Liter
EAN 5714279486254

 

Colour White RAL 9016
Connection type to valve RA
Contents of set 3-elements
Description Includes RAS-C2 sensor, RA-FS 15 mm bi-directional angle valve body, matching lockshield valve and drain-off tailpiece, 10 mm push-fit elbow
Design Angle
In scope of WEEE and contain batteries No
Packaging type Box
Product group Sensor set
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RLV-D
SCIP dossier no. 55c879cc-29ae-4ab9-a3eb-7ad55da85d02
SCIP dossier product name RAS-C2 Radiator pack w. push-fit and drain-off
Sensor design RAS-C2
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Tailpiece type Standard
Type RAS-C2 + Bidir + RLV
Valve size 15 mm
Valve type Bidir

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality