TRV set, Contents of set: 3-elements, RAS-C2, Bidir, RLV-D, 8 mm, Angle

013G6008

Includes RAS-C2 sensor, RA-FS 8 mm bi-directional angle valve and matching lockshield valve.

Product details

Gross weight 0.508 Kilogram
Net weight 0.448 Kilogram
Volume 0.6 Liter
EAN 5702425240317

 

Colour White RAL 9016
Connection type to valve RA
Contain batteries No
Contents of set 3-elements
Description Includes RAS-C2 sensor, RA-FS 8 mm bi-directional angle valve and matching lockshield valve.
Design Angle
Packaging type Box
Product group TRV set
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RLV-D
SCIP dossier no. b09b3653-8be7-4dd7-b2f6-1e131fddb687
SCIP dossier product name RAS-C2 Radiator pack 4
Sensor design RAS-C2
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Tailpiece type Standard
Type RAS-C2 + Bidir + RLV
UNSPSC CODE 40101801
Valve size 8 mm
Valve type Bidir

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality