Sensor set, Contents of set: 3-elements, RAS-C2, Bidir, RLV-D, push-fit elbow 10 mm, Angle

013G6007

Includes RAS-C2 sensor, RA-FS bidirectional angle valve, matching lockshield valve and elbows with 10 mm push-fit fitting

Product details

Gross weight 0.604 Kilogram
Net weight 0.573 Kilogram
Volume 0.798 Liter
EAN 5013567411351

 

Colour White RAL 9016
Connection type to valve RA
Contents of set 3-elements
Description Includes RAS-C2 sensor, RA-FS bidirectional angle valve, matching lockshield valve and elbows with 10 mm push-fit fitting
Design Angle
In scope of WEEE and contain batteries No
Packaging type Box
Product group Sensor set
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RLV-D
Sensor design RAS-C2
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Tailpiece type Standard
Type RAS-C2 + Bidir + RLV
UNSPSC CODE 40101801
Valve size push-fit elbow 10 mm
Valve type Bidir

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality