TRV set, Contents of set: 3-elements, RAS-C2, Bidir, RLV-D, 10 mm, Angle

013G6006

Includes RAS-C2 sensor, RA-FS 10 mm bi-directional angle valve and matching lockshield valve.

Product details

Gross weight 0.506 Kilogram
Net weight 0.447 Kilogram
Volume 0.57 Liter
EAN 5013567411337

 

Colour White RAL 9016
Connection type to valve RA
Contain batteries No
Contents of set 3-elements
Description Includes RAS-C2 sensor, RA-FS 10 mm bi-directional angle valve and matching lockshield valve.
Design Angle
Packaging type Box
Product group TRV set
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RLV-D
SCIP dossier no. 84763775-89c6-4e6c-bfea-958d3acf051f
SCIP dossier product name RAS-C2 Radiator pack
Sensor design RAS-C2
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Tailpiece type Standard
Type RAS-C2 + Bidir + RLV
UNSPSC CODE 40101801
Valve size 10 mm
Valve type Bidir

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality