RA Remote Setting, RA 5075, Liquid, Sensor type: Remote temp. adjuster, 8 °C - 28 °C, RA

013G5075

Remote temperature adjuster with frost protection, limiting and locking of temperature set-point

Product details

Gross weight 0.311 Kilogram
Net weight 0.311 Kilogram
Volume 0.85 Liter
EAN 5702421035009

 

Capillary tube length [m] [Max] 15 m
Capillary tube to radiator length [m] [Max] 0 m
Colour White RAL 9016
Connection type sensor RA adaptor
Connection type to valve RA
Contents of set Sensor
Description Remote temperature adjuster with frost protection, limiting and locking of temperature set-point
Frost protection Yes
In scope of WEEE and contain batteries No
Product group Radiator Sensors
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Sensor design RA 2000
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Remote temp. adjuster
Sensor version RA 5075
Temperature limitation Yes
Type RA Remote Setting

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality