RA Remote Setting, RA 5074, Liquid, Sensor type: Remote temp. adjuster, 8 °C - 28 °C, RA
013G5074
Remote temperature adjuster with frost protection, limiting and locking of temperature set-point
Remote temperature adjuster with frost protection, limiting and locking of temperature set-point
Gross weight | 0.416 Kilogram |
Net weight | 0.383 Kilogram |
Volume | 0.906 Liter |
EAN | 5702420063812 |
Gross weight | 0.416 Kilogram |
Net weight | 0.383 Kilogram |
Volume | 0.906 Liter |
EAN | 5702420063812 |
Capillary tube length | 0 - 2 + 0 - 2 m |
Capillary tube length [m] [Max] | 2 m |
Capillary tube to radiator length [m] [Max] | 2 m |
Colour | White RAL 9016 |
Connection type sensor | RA adaptor |
Connection type to valve | RA |
Contents of set | Sensor |
Description | Remote temperature adjuster with frost protection, limiting and locking of temperature set-point |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | af1e76d8-acef-469f-9b29-4ad707016f64 |
SCIP dossier product name | RA2000 FE-FF 2x2m |
Sensor design | RA 2000 |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Remote temp. adjuster |
Sensor version | RA 5074 |
Temperature limitation | Yes |
Type | RA Remote Setting |
Capillary tube length | 0 - 2 + 0 - 2 m |
Capillary tube length [m] [Max] | 2 m |
Capillary tube to radiator length [m] [Max] | 2 m |
Colour | White RAL 9016 |
Connection type sensor | RA adaptor |
Connection type to valve | RA |
Contents of set | Sensor |
Description | Remote temperature adjuster with frost protection, limiting and locking of temperature set-point |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | af1e76d8-acef-469f-9b29-4ad707016f64 |
SCIP dossier product name | RA2000 FE-FF 2x2m |
Sensor design | RA 2000 |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Remote temp. adjuster |
Sensor version | RA 5074 |
Temperature limitation | Yes |
Type | RA Remote Setting |