RA Remote Setting, RA 5065, Liquid, Sensor type: Remote temp. adjuster, 8 °C - 28 °C, RA
013G5065
Remote temperature adjuster with frost protection, limiting and locking of temperature set-point
Remote temperature adjuster with frost protection, limiting and locking of temperature set-point
Gross weight | 0.276 Kilogram |
Net weight | 0.254 Kilogram |
Volume | 0.81 Liter |
EAN | 5702421034590 |
Gross weight | 0.276 Kilogram |
Net weight | 0.254 Kilogram |
Volume | 0.81 Liter |
EAN | 5702421034590 |
Capillary tube length | 0-5 m |
Capillary tube length [m] [Max] | 5 m |
Capillary tube to radiator length [m] [Max] | 0 m |
Colour | White RAL 9016 |
Connection type sensor | RA adaptor |
Connection type to valve | RA |
Contents of set | Sensor |
Description | Remote temperature adjuster with frost protection, limiting and locking of temperature set-point |
EU RoHS compliance | Yes with exemptions |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f8c03400-615a-455f-be95-fc977e8ecfaa |
SCIP dossier product name | RA2000 FE-IF, 2-8m |
Sensor design | RA 2000 |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Remote temp. adjuster |
Sensor version | RA 5065 |
Temperature limitation | Yes |
Type | RA Remote Setting |
UNSPSC CODE | 40101801 |
Capillary tube length | 0-5 m |
Capillary tube length [m] [Max] | 5 m |
Capillary tube to radiator length [m] [Max] | 0 m |
Colour | White RAL 9016 |
Connection type sensor | RA adaptor |
Connection type to valve | RA |
Contents of set | Sensor |
Description | Remote temperature adjuster with frost protection, limiting and locking of temperature set-point |
EU RoHS compliance | Yes with exemptions |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f8c03400-615a-455f-be95-fc977e8ecfaa |
SCIP dossier product name | RA2000 FE-IF, 2-8m |
Sensor design | RA 2000 |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Remote temp. adjuster |
Sensor version | RA 5065 |
Temperature limitation | Yes |
Type | RA Remote Setting |
UNSPSC CODE | 40101801 |