RA Remote Setting, RA 5062, Liquid, Sensor type: Remote temp. adjuster, 8 °C - 28 °C, RA

013G5062

Remote temperature adjuster with frost protection, limiting and locking of temperature set-point

Product details

Gross weight 0.258 Kilogram
Net weight 0.236 Kilogram
Volume 0.828 Liter
EAN 5702421034576

 

Capillary tube length 0-2 m
Capillary tube length [m] [Max] 2 m
Capillary tube to radiator length [m] [Max] 0 m
Colour White RAL 9016
Connection type sensor RA adaptor
Connection type to valve RA
Contents of set Sensor
Description Remote temperature adjuster with frost protection, limiting and locking of temperature set-point
EU RoHS compliance Yes with exemptions
Frost protection Yes
In scope of WEEE and contain batteries No
Product group Radiator Sensors
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. f8c03400-615a-455f-be95-fc977e8ecfaa
SCIP dossier product name RA2000 FE-IF, 2-8m
Sensor design RA 2000
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Remote temp. adjuster
Sensor version RA 5062
Temperature limitation Yes
Type RA Remote Setting
UNSPSC CODE 40101801

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality