RAS-C Sensors, RAS-C 5040, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, RA
013G5040
Black socket, positive shut-off feature.
Black socket, positive shut-off feature.
Gross weight | 0.146 Kilogram |
Net weight | 0.132 Kilogram |
Volume | 0.358 Liter |
EAN | 5702420020785 |
Gross weight | 0.146 Kilogram |
Net weight | 0.132 Kilogram |
Volume | 0.358 Liter |
EAN | 5702420020785 |
Capillary tube length [m] [Max] | 0 m |
China RoHS compliance | Out of scope |
Colour | Black RAL 9005 / White RAL 9016 |
Connection type to sensor | RA-click |
Connection type to valve | RA |
Contents of set | Sensor |
Description | Black socket, positive shut-off feature. |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Sensor design | RAS-C |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | RAS-C 5040 |
Shut-off function | Yes |
Temperature limitation | No |
Type | RAS-C Sensors |
UK RoHS compliance | Out of scope |
Capillary tube length [m] [Max] | 0 m |
China RoHS compliance | Out of scope |
Colour | Black RAL 9005 / White RAL 9016 |
Connection type to sensor | RA-click |
Connection type to valve | RA |
Contents of set | Sensor |
Description | Black socket, positive shut-off feature. |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Sensor design | RAS-C |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | RAS-C 5040 |
Shut-off function | Yes |
Temperature limitation | No |
Type | RAS-C Sensors |
UK RoHS compliance | Out of scope |