Compression fittings for steel and copper tubings, G 1/2" A, 15, Chrome plated

013G4195

Cu/Steel fittings for pipe 15 mm

Product details

Gross weight 0.028 Kilogram
Net weight 0.028 Kilogram
Volume 0.012 Liter
EAN 5702420071466

 

Connections G 1/2" A
Contain batteries No
Description Cu/Steel fittings for pipe 15 mm
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Chrome plated
Flow temperature [°C] [Max] 120 °C
For tubings Steel and Copper
For valves VHX-DUO
VHX-MONO
RA-URX
RLV-X
RA-NCX
RLV-CX
Label product Yes
Product group Compression fittings
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. ec8e8b5c-75c6-4e71-adb8-91ca638a4385
SCIP dossier product name Fitting 12-16mm Cu/steel tube Chrome
Test pressure [bar] 16 bar
Thread External
Tube dimension [mm] 15
Type Compression fittings for steel and copper tubings
Usage for steel & copper
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality