Set (V) of ASV-PV, 5-25 kPa and ASV-M, DN 25, with insulation
003Z5688
Set (V) of ASV-PV, 5-25 kPa and ASV-M, DN 25, with insulation
Set (V) of ASV-PV, 5-25 kPa and ASV-M, DN 25, with insulation
Gross weight | 2.308 Kilogram |
Net weight | 1.923 Kilogram |
EAN | 5702424614744 |
Gross weight | 2.308 Kilogram |
Net weight | 1.923 Kilogram |
EAN | 5702424614744 |
Description | Set (V) of ASV-PV, 5-25 kPa and ASV-M, DN 25, with insulation |
In scope of WEEE and contain batteries | No |
Product group | Automatic balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b1237fbb-d9a8-4944-a6a8-db96bb326664 |
SCIP dossier product name | "SET ASV-PV ASVM-M DN15-40 2" |
Type | ASV-PV set |
Valve size | DN 25 |
Description | Set (V) of ASV-PV, 5-25 kPa and ASV-M, DN 25, with insulation |
In scope of WEEE and contain batteries | No |
Product group | Automatic balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b1237fbb-d9a8-4944-a6a8-db96bb326664 |
SCIP dossier product name | "SET ASV-PV ASVM-M DN15-40 2" |
Type | ASV-PV set |
Valve size | DN 25 |