ASV-PV 4G, DN 40, 5 KPa - 25 KPa, Internal thread, With insulation
003Z5605
ASV-PV DN 40, 5-25 kPa, internal thread, with insulation, automatic balancing valve
ASV-PV DN 40, 5-25 kPa, internal thread, with insulation, automatic balancing valve
Gross weight | 3.653 Kilogram |
Net weight | 3.357 Kilogram |
Volume | 9.239 Liter |
EAN | 5710104081649 |
Gross weight | 3.653 Kilogram |
Net weight | 3.357 Kilogram |
Volume | 9.239 Liter |
EAN | 5710104081649 |
China RoHS compliance | Out of scope |
Connection types | Internal thread |
Description | ASV-PV DN 40, 5-25 kPa, internal thread, with insulation, automatic balancing valve |
Differential pressure over the valve [kPa] [Max] | 250 KPa |
Differential pressure setting [kPa] [Max] | 25 KPa |
Differential pressure setting [kPa] [Min] | 5 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Factory setting [kPa] | 10 KPa |
Impulse tube length [m] | 1.5 m |
In scope of WEEE and contain batteries | No |
Insulation | With insulation |
Kvs values [m³/h] | 10 m³/h |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | 0 °C |
Mounting position | Return pipe |
Pressure class | PN 16 |
Product group | Automatic balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 4f955b0e-1f38-4945-8238-1c1c60373eeb |
SCIP dossier product name | "ASV-PV DN 15 - 50" |
Shut-off function | Yes |
Type | ASV-PV 4G |
UK RoHS compliance | Out of scope |
Valve body material | Brass |
Valve size | DN 40 |
China RoHS compliance | Out of scope |
Connection types | Internal thread |
Description | ASV-PV DN 40, 5-25 kPa, internal thread, with insulation, automatic balancing valve |
Differential pressure over the valve [kPa] [Max] | 250 KPa |
Differential pressure setting [kPa] [Max] | 25 KPa |
Differential pressure setting [kPa] [Min] | 5 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Factory setting [kPa] | 10 KPa |
Impulse tube length [m] | 1.5 m |
In scope of WEEE and contain batteries | No |
Insulation | With insulation |
Kvs values [m³/h] | 10 m³/h |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | 0 °C |
Mounting position | Return pipe |
Pressure class | PN 16 |
Product group | Automatic balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 4f955b0e-1f38-4945-8238-1c1c60373eeb |
SCIP dossier product name | "ASV-PV DN 15 - 50" |
Shut-off function | Yes |
Type | ASV-PV 4G |
UK RoHS compliance | Out of scope |
Valve body material | Brass |
Valve size | DN 40 |