ASV-PV 4G, DN 50, 20 KPa - 60 KPa, External Thread, Without insulation
003Z5556
ASV-PV DN 50, 20-60 kPa, External thread, without insulation, automatic balancing valve
ASV-PV DN 50, 20-60 kPa, External thread, without insulation, automatic balancing valve
Gross weight | 5.41 Kilogram |
Net weight | 5.02 Kilogram |
Volume | 9.034 Liter |
EAN | 5710104083643 |
Gross weight | 5.41 Kilogram |
Net weight | 5.02 Kilogram |
Volume | 9.034 Liter |
EAN | 5710104083643 |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Description | ASV-PV DN 50, 20-60 kPa, External thread, without insulation, automatic balancing valve |
Differential pressure over the valve [kPa] [Max] | 250 KPa |
Differential pressure setting [kPa] [Max] | 60 KPa |
Differential pressure setting [kPa] [Min] | 20 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Factory setting [kPa] | 30 KPa |
Impulse tube length [m] | 1.5 m |
In scope of WEEE and contain batteries | No |
Insulation | Without insulation |
Kvs values [m³/h] | 16 m³/h |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | 0 °C |
Mounting position | Return pipe |
Pressure class | PN 16 |
Product group | Automatic balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 4f955b0e-1f38-4945-8238-1c1c60373eeb |
SCIP dossier product name | "ASV-PV DN 15 - 50" |
Shut-off function | Yes |
Type | ASV-PV 4G |
UK RoHS compliance | Out of scope |
Valve body material | Brass |
Valve size | DN 50 |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Description | ASV-PV DN 50, 20-60 kPa, External thread, without insulation, automatic balancing valve |
Differential pressure over the valve [kPa] [Max] | 250 KPa |
Differential pressure setting [kPa] [Max] | 60 KPa |
Differential pressure setting [kPa] [Min] | 20 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Factory setting [kPa] | 30 KPa |
Impulse tube length [m] | 1.5 m |
In scope of WEEE and contain batteries | No |
Insulation | Without insulation |
Kvs values [m³/h] | 16 m³/h |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | 0 °C |
Mounting position | Return pipe |
Pressure class | PN 16 |
Product group | Automatic balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 4f955b0e-1f38-4945-8238-1c1c60373eeb |
SCIP dossier product name | "ASV-PV DN 15 - 50" |
Shut-off function | Yes |
Type | ASV-PV 4G |
UK RoHS compliance | Out of scope |
Valve body material | Brass |
Valve size | DN 50 |