VFH2-LH, DN 150, Manual butterfly valve, Handle, PN 16

003Z5405

VFH2 -LH DN 150, Butterfly valve, Manual - handle, PN16

Product details

Gross weight 7.55 Kilogram
Net weight 7.55 Kilogram
EAN 5715162494912

 

Application Heating and cooling
Connection types Lug
Description VFH2 -LH DN 150, Butterfly valve, Manual - handle, PN16
Differential pressure [bar] [max] 16 bar
In scope of WEEE and contain batteries No
Kvs values [m³/h] 1348 m³/h
Leakage rate [% Kvs] Leakage rate A
Media temperature [°C] [Max] 95 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Operating torque [Nm] 100 N-m
Operation type Handle
Position indicator Yes
Pressure class PN 16
Product group Butterfly valves
Rotation angle [°] 90 °
Type VFH2-LH
Valve body material Ductile iron (DIN GGG40)
Valve disc material Stainless Steel
Valve size DN 150
Valve type Manual butterfly valve

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality