ASV-BD PURE, DN 25, Internal thread

003Z4943

ASV-BD, DN 25, Internal thread

Product details

Gross weight 1.042 Kilogram
Net weight 1.026 Kilogram
Volume 2.261 Liter
EAN 5715162508770

 

Connection types Internal thread
Contain batteries No
Description ASV-BD, DN 25, Internal thread
Differential pressure over the valve [kPa] [Min] 10 KPa
Drain function Optional via accessory
EU RoHS compliance Yes
EU RoHS exemption clause No
Flow limitation Yes
Kvs values [m³/h] 9.5 m³/h
Lead content less than 0,1%
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -20 °C
Mounting position Supply pipe
Pressure class PN 20
Product group Automatic balancing
REACH Candidate List substances No
Setting scale Yes
Shut-off function Yes
Type ASV-BD PURE
Valve size DN 25

Accessories

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality