ASV-BD PURE, DN 15, Internal thread

003Z4941

ASV-BD, DN 15, Internal thread

Product details

Gross weight 0.818 Kilogram
Net weight 0.806 Kilogram
Volume 2.189 Liter
EAN 5715162508756

 

Connection types Internal thread
Contain batteries No
Description ASV-BD, DN 15, Internal thread
Differential pressure over the valve [kPa] [Min] 10 KPa
Drain function Optional via accessory
EU RoHS compliance Yes
EU RoHS exemption clause No
Flow limitation Yes
Kvs values [m³/h] 3 m³/h
Lead content less than 0,1%
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -20 °C
Mounting position Supply pipe
Pressure class PN 20
Product group Automatic balancing
REACH Candidate List substances No
Setting scale Yes
Shut-off function Yes
Type ASV-BD PURE
Valve size DN 15

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality