TVM-W, DN 25

003Z3146

TVM-W DN 25, thermostatic mixing valve

Product details

Gross weight 0.498 Kilogram
Net weight 0.498 Kilogram
Volume 0.51 Liter
EAN 5702425101717

 

China RoHS compliance Out of scope
Connection types External Thread
Description TVM-W DN 25, thermostatic mixing valve
Differential pressure range [bar] [Max] 5 bar
EU RoHS compliance Yes with exemptions
Factory setting [°C] 50 °C
In scope of WEEE and contain batteries No
Integrated non-return valve Yes
Kvs value with non-return valve [m3/h] 3.3 m³/h
Label product Yes
Media temperature [°C] [Max] 90 °C
Pressure class PN 10
Product group Hot water balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 053b7914-9873-46c2-9c7f-7244cdc4e115
SCIP dossier product name "003Z3146"
Temperature setting range [°C] [Max] 70 °C
Temperature setting range [°C] [Min] 35 °C
Type TVM-W
UK RoHS compliance Out of scope
Valve body material DZR brass + antilimescale treatment
Valve size DN 25

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality