VFH2-WG, DN 600, Manual butterfly valve, Worm Gear, PN 16

003Z2416

VFH2 -WG DN 600, Butterfly valve, Manual - Worn Gear, PN16

Product details

Gross weight 235.5 Kilogram
Net weight 235.5 Kilogram
EAN 5710104522135

 

Application Heating and cooling
China RoHS compliance Out of scope
Connection types Wafer
Description VFH2 -WG DN 600, Butterfly valve, Manual - Worn Gear, PN16
Differential pressure [bar] [max] 16 bar
In scope of WEEE and contain batteries No
Kvs values [m³/h] 36946 m³/h
Leakage rate [% Kvs] Leakage rate A
Media temperature [°C] [Max] 95 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Operating torque [Nm] 2500 N-m
Operation type Worm Gear
Position indicator Yes
Pressure class PN 16
Product group Butterfly valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Rotation angle [°] 90 °
SCIP dossier no. f0e7124b-601c-40c5-8d30-1a4a024dae92
SCIP dossier product name VHF2 manual valves Wafer type Worm Gear DN350-600
Type VFH2-WG
UK RoHS compliance Out of scope
Valve body material Ductile iron (DIN GGG40)
Valve disc material Nylon coated
Valve size DN 600
Valve type Manual butterfly valve

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality