VFH2-WG, DN 150, Manual butterfly valve, Worm Gear, PN 16

003Z2408

VFH2 -WG DN 150, Butterfly valve, Manual - Worn Gear, PN16

Product details

Gross weight 13.39 Kilogram
Net weight 13.39 Kilogram
EAN 5710104522050

 

Application Heating and cooling
China RoHS compliance Out of scope
Connection types Wafer
Description VFH2 -WG DN 150, Butterfly valve, Manual - Worn Gear, PN16
Differential pressure [bar] [max] 16 bar
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Kvs values [m³/h] 1348 m³/h
Leakage rate [% Kvs] Leakage rate A
Media temperature [°C] [Max] 95 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Operating torque [Nm] 100 N-m
Operation type Worm Gear
Position indicator Yes
Pressure class PN 16
Product group Butterfly valves
Rotation angle [°] 90 °
Type VFH2-WG
UK RoHS compliance Out of scope
Valve body material Ductile iron (DIN GGG40)
Valve disc material Nylon coated
Valve size DN 150
Valve type Manual butterfly valve

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality