VFH2-WH, DN 100, Manual butterfly valve, Handle, PN 16

003Z2403

VFH2 -WH DN 100, Butterfly valve, Manual - handle, PN16

Product details

Gross weight 5.89 Kilogram
Net weight 5.89 Kilogram
EAN 5710104522005

 

Application Heating and cooling
China RoHS compliance Out of scope
Connection types Wafer
Description VFH2 -WH DN 100, Butterfly valve, Manual - handle, PN16
Differential pressure [bar] [max] 16 bar
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Kvs values [m³/h] 569 m³/h
Leakage rate [% Kvs] Leakage rate A
Media temperature [°C] [Max] 95 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Operating torque [Nm] 50 N-m
Operation type Handle
Position indicator Yes
Pressure class PN 16
Product group Butterfly valves
Rotation angle [°] 90 °
Type VFH2-WH
UK RoHS compliance Out of scope
Valve body material Ductile iron (DIN GGG40)
Valve disc material Nylon coated
Valve size DN 100
Valve type Manual butterfly valve

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality