MSV-F2, DN 15, PN 16, Flange

003Z1085

MSV-F2 DN 15 with test plugs PN16, manual balancing valve

Product details

Gross weight 2.347 Kilogram
Net weight 1.85 Kilogram
Volume 6.4 Liter
EAN 5702421557662

 

China RoHS compliance Out of scope
Connection types Flange
Description MSV-F2 DN 15 with test plugs PN16, manual balancing valve
Differential pressure over the valve [kPa] [Max] 150 KPa
Drain function No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
Kvs values [m³/h] 3.1 m³/h
Media temperature [°C] [Max] 130 °C
Media temperature [°C] [Min] -10 °C
Pressure class PN 16
Product group Manual balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. b53622cd-50a2-4626-a23a-856f12c6983e
SCIP dossier product name MSV-F2 MNF DN15-300
Setting scale Yes
Shut-off function Yes
Test plugs With test plugs
Type MSV-F2
UK RoHS compliance Out of scope
Valve body material Cast iron (EN-GJL-250)
Valve size DN 15

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality