Thermo. operated water valve, AVTA 25, G, 1

003N4164

This product is not available in this store. Please contact your local Customer Service Center.

Body material: Brass, Opening configuration: Opens on rising sensor temp., Charge type: Universal

Product details

Gross weight 1.64 Kilogram
Net weight 1.24 Kilogram
Volume 3.33 Liter
EAN 5702423153725

 

Approval EAC
LLC CDC TYSK
PED
RoHS
RoHS China
Body material Brass
Cap. tube length fraction [in] 78 3/4 in
Capillary tube gland Int/Ext Internal
Capillary tube gland size [in] 3/4
Capillary tube gland standard ISO 228-1
Capillary tube gland type G
Capillary tube length [mm] 2000 mm
Charge type Universal
China RoHS compliance Yes
Connection Internal/External Internal
Connection size [in] 1
Connection standard ISO 228-1
Connection type G
Cv value [gal/min] 6.4 gal/min
Differential pressure [bar] [max] 10 bar
Differential pressure [bar] [min] 0 bar
Differential pressure [psi] [max] 145 psi
Differential pressure [psi] [min] 0 psi
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(b), 6(c)
Flow direction indicator Embossed 1-way arrow
Identical product 003N4162
In scope of WEEE and contain batteries No
Kv value [m³/h] 5.5 m³/h
Max. pressure on sensor [bar] 25 bar
Max. pressure on sensor [psig] 362.6 psig
Max. sensor temperature [°C] 90 °C
Max. sensor temperature [°F] 194 °F
Max. test pressure [bar] Pe 25 bar
Max. test pressure [psig] 362.6 psig
Max. Working Pressure [bar] 16 bar
Max. Working Pressure [psig] 232 psig
Media Neutral media
Medium temperature range [°C] [max] 130 °C
Medium temperature range [°C] [min] -25 °C
Medium temperature range [°F] [max] 266 °F
Medium temperature range [°F] [min] -13 °F
Opening configuration Opens on rising sensor temp.
Orifice size [mm] 25 mm
Orifice size fraction [in] 1 in
Packing format Industrial pack
Product accessories Generic accessories
Water valves accessories
Product group Water regulating valves
Product Name Description Thermo. operated water valve
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. d0092edb-0ce7-409a-9808-fda08274cc60
Sensor size (Ø x L) [in] 23/32 x 8 1/4 in
Sensor size (Ø x L) [mm] 18 x 210 mm
Serviceable Water valve spare parts
Temperature range [°C] [max] 65 °C
Temperature range [°C] [min] 25 °C
Temperature range [°F] [max] 149 °F
Temperature range [°F] [min] 77 °F
Type AVTA 25
UK RoHS compliance Out of scope

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality