Thermo. operated water valve, AVTA 20, G, 3/4

003N3184

Body material: Brass, Opening configuration: Opens on rising sensor temp., Charge type: Universal

Product details

Gross weight 1.732 Kilogram
Net weight 1.332 Kilogram
Volume 4.082 Liter
EAN 5702428231794

 

Approval EAC
LLC CDC TYSK
PED
RoHS
RoHS China
Body material Brass
Cap. tube length fraction [in] 157 9/16 in
Capillary tube gland Int/Ext Internal
Capillary tube gland size [in] 3/4
Capillary tube gland standard ISO 228-1
Capillary tube gland type G
Capillary tube length [mm] 4000 mm
Charge type Universal
China RoHS compliance Yes
Connection Internal/External Internal
Connection size [in] 3/4
Connection standard ISO 228-1
Connection type G
Cv value [gal/min] 3.9 gal/min
Differential pressure [bar] [max] 10 bar
Differential pressure [bar] [min] 0 bar
Differential pressure [psi] [max] 145 psi
Differential pressure [psi] [min] 0 psi
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(b)
6(c)
Flow direction indicator Embossed 1-way arrow
In scope of WEEE and contain batteries No
Kv value [m³/h] 3.4 m³/h
Max. pressure on sensor [bar] 25 bar
Max. pressure on sensor [psig] 362.6 psig
Max. sensor temperature [°C] 125 °C
Max. sensor temperature [°F] 257 °F
Max. test pressure [bar] Pe 25 bar
Max. test pressure [psig] 362.6 psig
Max. Working Pressure [bar] 16 bar
Max. Working Pressure [psig] 232 psig
Media Neutral media
Medium temperature range [°C] [max] 130 °C
Medium temperature range [°C] [min] -25 °C
Medium temperature range [°F] [max] 266 °F
Medium temperature range [°F] [min] -13 °F
Opening configuration Opens on rising sensor temp.
Orifice size [mm] 20 mm
Orifice size fraction [in] 4/5 in
Packing format Multi pack
Product accessories Generic accessories
Water valves accessories
Product group Water regulating valves
Product Name Description Thermo. operated water valve
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. d0092edb-0ce7-409a-9808-fda08274cc60
Sensor size (Ø x L) [in] 23/32 x 8 1/4 in
Sensor size (Ø x L) [mm] 18 x 210 mm
Serviceable Water valve spare parts
Temperature range [°C] [max] 90 °C
Temperature range [°C] [min] 50 °C
Temperature range [°F] [max] 194 °F
Temperature range [°F] [min] 122 °F
Type AVTA 20
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality